Linear Bushing

Linear Bushing model LM is a linear motion system used in combination with a cylindrical LM shaft to perform infinite straight motion. The balls in the loaded area of the nut are in point contact with the LM shaft. This allows straight motion with minimal friction resistance and achieves highly accurate and smooth motion despite the small permissible load.

Filter

41 items
content loaded
LM
For Shaft OD(mm)-Range:3-60
Nut Length(mm)-Range:10-110
Nut OD(mm)-Range:7-90
LM-M(G)
For Shaft OD(mm)-Range:3-40
Nut Length(mm)-Range:10-80
Nut OD(mm)-Range:7-60
LM-GA
For Shaft OD(mm)-Range:6-100
Nut Length(mm)-Range:17-175
Nut OD(mm)-Range:12-150
LM-MGA
For Shaft OD(mm)-Range:6-40
Nut Length(mm)-Range:17-80
Nut OD(mm)-Range:12-60
LME
For Shaft OD(mm)-Range:5-60
Nut Length(mm)-Range:22-125
Nut OD(mm)-Range:12-90
LME-GA
For Shaft OD(mm)-Range:5-80
Nut Length(mm)-Range:22-165
Nut OD(mm)-Range:12-120
LM-L
For Shaft OD(mm)-Range:3-60
Nut Length(mm)-Range:19-211
Nut OD(mm)-Range:7-90
LM-ML
For Shaft OD(mm)-Range:3-30
Nut Length(mm)-Range:10-64
Nut OD(mm)-Range:7-45
LMF
For Shaft OD(mm)-Range:6-60
Nut Length(mm)-Range:17-110
Nut OD(mm)-Range:12-90
LM
LM
LM-M(G)
LM-M(G)
LM-GA
LM-GA
LM-MGA
LM-MGA
LME
LME
LME-GA
LME-GA
LM-L
LM-L
LM-ML
LM-ML
LMF
LMF