The aerospace and military sectors operate in environments where failure is simply not an option. From satellite positioning systems and aircraft control surfaces to missile guidance mechanisms and flight simulators, every component must perform with unwavering precision under extreme conditions — including temperature fluctuations, high vibration, shock loads, and continuous operational demands. THK's linear motion components are built to meet these challenges head-on, offering the accuracy, load capacity, and long-term reliability that mission-critical applications require. THK's LM Guides, Ball Screws, and cross-roller rings are trusted in a wide range of aerospace and defense systems, where tight tolerances and consistent performance can make the difference between mission success and failure. With materials and configurations engineered for specialized environments — including vacuum, cleanroom, and high-temperature conditions — THK provides the motion solutions that aerospace and military engineers depend on when precision and durability are paramount.
Explore Subcategories
Cross Roller Ring
With the Cross-Roller Ring, cylindrical rollers are arranged crosswise, with each roller perpendicular to the adjacent roller, in a 90゜V groove, separated from each other by a spacer retainer. This design allows just single bearing to receive loads in all directions including, radial, axial and moment loads. Since the Cross-Roller Ring achieves high rigidity despite the minimum possible dimensions of the inner and outer rings, it is optimal for applications such as joints and swiveling units of industrial robots, swiveling tables of machining centers, rotary units of manipulators, precision rotary tables, medical equipment, measuring instruments and IC manufacturing machines.
Linear Bushing
Linear Bushing model LM is a linear motion system used in combination with a cylindrical LM shaft to perform infinite straight motion. The balls in the loaded area of the nut are in point contact with the LM shaft. This allows straight motion with minimal friction resistance and achieves highly accurate and smooth motion despite the small permissible load.
Linear Bushing (Inch)
THK's Inch Series of Linear Bushings. (POWER LINEAR BUSHING) The POWER LINEAR BUSH has extremely smooth and quiet motion due to a uniquely designed ball retainer and outer sleeve. They are constructed of engineering polymer, which is lightweight, low friction and highly wear-resistant.
Linear Motion Guide
The LM Guide (Linear Motion Guide) is our main product, incorporating a part with a linear rolling motion into practical usage for the first time in the world. It realizes the development of high-precision, high-rigidity, energy-saving, high-speed machines with long service lives.
Roller Follower
The Roller Follower is a compact and highly rigid bearing system. It contains needle bearings and is used as a guide roller for cam discs and straight motion. Since its outer ring rotates while keeping direct contact with the mating surface, this product is thickwalled and designed to bear an impact load.
Slide Rail
Slide Rail model FBL is a thin, compact, lightweight and ultra-low price slide unit for finite motion. It has two rows of balls placed between an inner rail (made of a steel sheet roll-formed with precision) and an outer rail. The balls are evenly spaced by a cage press-molded with precision, thus eliminating friction between balls and achieving a smooth slide mechanism.





.png)








/cylindrical%20type/lmbs-op_1.jpg)