LM
With the Linear Bushing nut having the most accurate cylindrical shape, this type is widely used. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 3-60
Nut Length(mm)-Range : 10-110
Nut OD(mm)-Range : 7-90
Product Type : Cylindrical Type
Material : Carbon Steel
Model : LM