LMF

LMF

The nut of the standard type Linear Bushing is integrated with a flange. This enables the Linear Bushing to be directly mounted onto the housing with bolts, thus achieving easy installation. More detailed specifications are available in our digital catalog.

For Shaft OD(mm)-Range : 6-60

Nut Length(mm)-Range : 17-110

Nut OD(mm)-Range : 12-90

Product Type : Flanged Type - Round Shape

Material : Carbon Steel

Model : LMF

Downloads