Linear Bushing (Inch)

THK's Inch Series of Linear Bushings. (POWER LINEAR BUSHING)
The POWER LINEAR BUSH has extremely smooth and quiet motion due to a uniquely designed ball retainer and outer sleeve. They are constructed of engineering polymer, which is lightweight, low friction and highly wear-resistant.

Filter

6 items
content loaded
LMBS
For Shaft OD(inch)-Range:1/4-2
Housing Bore Dia(inch)-Range:0.5-3
Nut Length(inch)-Range:0.75-4
LMBS-OP
For Shaft OD(inch)-Range:1/2-2
Housing Bore Dia(inch)-Range:0.875-3
Nut Length(inch)-Range:1.25-4
SCB
For Shaft OD(inch)-Range:1/4-2
Nut Height(inch)-Range:0.81-4.06
Nut Length(inch)-Range:1.19-5
SLB
For Shaft OD(inch)-Range:1/4-1 1/2
Nut Height(inch)-Range:0.81-3.25
Nut Length(inch)-Range:2.5-9
SCB-OP
For Shaft OD(inch)-Range:1/2-2
Nut Height(inch)-Range:1.1-3.66
Nut Length(inch)-Range:1.5-4.75
SLB-OP
For Shaft OD(inch)-Range:1-1 1/2
Nut Height(inch)-Range:1.1-2.91
Nut Length(inch)-Range:3.5-9
LMBS
LMBS
LMBS-OP
LMBS-OP
SCB
SCB
SLB
SLB
SCB-OP
SCB-OP
SLB-OP
SLB-OP