LM-ML

LM-ML

Containing two units of the standard retainer plate, this type is optimal for locations where a moment load is present. More detailed specifications are available in our digital catalog.

For Shaft OD(mm)-Range : 3-30

Nut Length(mm)-Range : 10-64

Nut OD(mm)-Range : 7-45

Product Type : Cylindrical Type

Material : Stainless Steel (400 series)

Model : LM-ML

Downloads