Industrial service robots are redefining how work gets done across manufacturing, logistics, healthcare, and beyond — and their performance depends entirely on the precision and reliability of the motion systems inside them. THK's linear motion components provide the smooth, accurate, and repeatable movement that industrial service robots require to carry out complex tasks safely and efficiently, whether that means transferring materials, performing inspections, or assisting in delicate assembly operations. THK's LM Guides, cross-roller rings, and actuator units are engineered to support the multi-axis motion demands of robotic systems, offering high rigidity, low friction, and consistent positional accuracy across thousands of operating cycles. As robotic applications grow more sophisticated and the environments in which they operate become more varied, the need for motion components that can adapt — delivering performance in cleanroom settings, harsh industrial floors, or collaborative human-robot workspaces — becomes increasingly important. THK's broad product range and deep application engineering expertise ensure that robot designers have the motion solutions they need to bring their most advanced concepts to life.
Explore Subcategories
Cross Roller Ring
With the Cross-Roller Ring, cylindrical rollers are arranged crosswise, with each roller perpendicular to the adjacent roller, in a 90゜V groove, separated from each other by a spacer retainer. This design allows just single bearing to receive loads in all directions including, radial, axial and moment loads. Since the Cross-Roller Ring achieves high rigidity despite the minimum possible dimensions of the inner and outer rings, it is optimal for applications such as joints and swiveling units of industrial robots, swiveling tables of machining centers, rotary units of manipulators, precision rotary tables, medical equipment, measuring instruments and IC manufacturing machines.
Linear Actuators
Actuators simplify the design and construction of systems by combining separate components, including Linear Motion Guides, drive system (ball screw, belt, or rack & pinion), and base frame, into one part.
This simplification results in a very compact design as well as significant cost savings. Actuators are a very easy way to quickly build up multi-axis systems, streamlining design time, and allowing to focus on performance instead of implementation.
Linear Motion Guide
The LM Guide (Linear Motion Guide) is our main product, incorporating a part with a linear rolling motion into practical usage for the first time in the world. It realizes the development of high-precision, high-rigidity, energy-saving, high-speed machines with long service lives.
Roller Follower
The Roller Follower is a compact and highly rigid bearing system. It contains needle bearings and is used as a guide roller for cam discs and straight motion. Since its outer ring rotates while keeping direct contact with the mating surface, this product is thickwalled and designed to bear an impact load.










/ball_screw_assy_flng_1.png)




%20-%20miniature%20stainless%20steel/hsr-xlr_block_ss.jpg)