CFH-AB

CFH-AB

Since the mounting shaft of the stud and the stud head have the eccentricity of between 0.4 mm to 1.0 mm, the position of this Eccentric Cam Follower can easily be fine adjusted by turning the stud, achieving a compact, highly accurate integrated structure. A hexagon socket is provided on both ends of the stud, and a grease nipple is placed inside the stud from the each end. More detailed specifications are available in our digital catalog.

Outer Diameter(mm)-Range : 30-90

Outer Ring Width(mm)-Range : 14-35

Overall Length(mm)-Range : 40-100

Stud Diameter(mm)-Range : 12-30

Thread Size-Range : M12 x 1.5-M30 x 1.5

Product Type : Eccentric Type with Built-In Grease Nipples

Tightening Method : Hexagon Socket on Both Ends

Model : CFH

Material : Carbon Steel

Downloads