CF-SFU
For easy mounting, the stud is equipped with a slot enabling it to be secured with a screw. This greatly reduces the time and labor required for installation and is ideal for applications where there is no space to secure the stud with a nut.
More detailed specifications are available in our digital catalog.
Outer Diameter(mm)-Range : 16-52
Outer Ring Width(mm)-Range : 11-24
Overall Length(mm)-Range : 32-50.5
Stud Diameter(mm)-Range : 6-20
Product Type : Easy-Mounting Type (Slot on Stud to be Secured with a Screw)
Tightening Method : Driver Groove on Stud Head
Model : CF-SFU
Material : Carbon Steel