Ball Screw

The Ball Screw is a high-efficiency feed screw with the ball making a rolling motion between the screw axis and the nut. Compared with a conventional sliding screw, this product has drive torque of one-third or less, making it most suitable for saving drive motor power.

Filter

Model: BNK
3 items
content loaded
Ball Screw Assembly
Lead(mm)-Range:1-60
Max Speed(mm/s)-Range:100-5848
Permissible Axial Load Horizontal(kg)-Range:7-289
BNK Set - Preloaded
Lead(mm)-Range:1-20
Max Speed(mm/s)-Range:100-1481
Nut Length(mm)-Range:13-54
BNK Set
Lead(mm)-Range:1-20
Max Speed(mm/s)-Range:100-1481
Nut Length(mm)-Range:13-54
Ball Screw Assembly
Ball Screw Assembly
BNK Set - Preloaded
BNK Set - Preloaded
BNK Set
BNK Set