BNK Set

BNK Set

To meet the space-saving requirement, this type of Ball Screw has a standardized screw shaft and a ball screw nut. The ends of the screw shaft are standardized to fit the corresponding support unit. More detailed specifications are available in our digital catalog.

Lead(mm)-Range : 1-20

Max Speed(mm/s)-Range : 100-1481

Nut Length(mm)-Range : 13-54

Nut OD(mm)-Range : 9-47

Permissible Axial Load Horizontal(kg)-Range : 11-207

Permissible Axial Load Vertical(kg)-Range : 4-83

Shaft Length(mm)-Range : 77-1851

Shaft OD(mm)-Range : 4-25

Product Category : Nut & Shaft Set

Product Type : Precision Ground Ball Screw - Finished Shaft Ends

Model : BNK

Downloads