/bnk_set-preloaded.jpg)
BNK Set - Preloaded
To meet the space-saving requirement, this type of Ball Screw has a standardized screw shaft and a ball screw nut. The ends of the screw shaft are standardized to fit the corresponding support unit. More detailed specifications are available in our digital catalog.
Lead(mm)-Range : 1-20
Max Speed(mm/s)-Range : 100-1481
Nut Length(mm)-Range : 13-54
Nut OD(mm)-Range : 9-47
Permissible Axial Load Horizontal(kg)-Range : 33-207
Permissible Axial Load Vertical(kg)-Range : 13-83
Shaft Length(mm)-Range : 77-1851
Shaft OD(mm)-Range : 4-25
Product Category : Nut & Shaft Set
Product Type : Precision Ground Ball Screw - Finished Shaft Ends
Model : BNK