SHS-C Block

SHS-C Block

The flange of the LM block has tapped holes. It can be mounted from the top or the bottom. It can be used in places where the table cannot have through holes for mounting bolts. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 47-170

Overall Height(mm)-Range : 24-90

Size-Range : 15-65

Product Category : Block Only

Product Type : Global Standard-4 Way Equal Loading

Material : Carbon Steel

Guide Method : Caged Ball-Long Term Maintenance Free

Model : SHS

Downloads