/vrt_am.jpg)
VRT2065AM
Part Number :237102065110000
Cross Roller Table VRT-AM
Max stroke 40 mm - low profile
Counter bore hole base type
Also available carbon steel
Highly corrosion resistance
Easy installation
Days to ship : 3 - 4 weeks
Group : Miniature Type, Base with Counterbore Holes (VRT-A)
Height(mm) : 12
Material : Stainless Steel (400 series)
Max Stroke(mm) : 40
Table Length(mm) : 65
Weight(lbs) : 0.33
Width(mm) : 30
