/vlast_no_motor.jpg)
VLAST
Slider Type of light-weight and cost effective actuator. More detailed specifications are available in our digital catalog.
Height(mm)-Range : 45-64
Horizontal Max Payload(kg)-Range : 5-30
Max Speed(mm/s)-Range : 250-1000
Stroke(mm)-Range : 50-700
Vertical Max Payload(kg)-Range : 1.5-10
Width(mm)-Range : 45-60
Product Type : Linear Actuator - Slider Type
Drive Method : Ball Screw
Model : VLAST