/vlact_no_motor.jpg)
VLACT
Cylinder Type of light-weight and cost effective actuator. More detailed specifications are available in our digital catalog.
Height(mm)-Range : 38.5-67
Horizontal Max Payload(kg)-Range : 4-40
Max Speed(mm/s)-Range : 300-600
Stroke(mm)-Range : 50-300
Vertical Max Payload(kg)-Range : 1.9-10
Width(mm)-Range : 35-55
Product Type : Linear Actuator - Rod Type
Drive Method : Ball Screw
Model : VLACT