SSR-XW Block - Stainless

SSR-XW Block - Stainless

With this type the LM block has a smaller width (W) and tapped holes. Carbon Steel version is also available. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 34-60

Overall Height(mm)-Range : 24-42

Size-Range : 15-30

Product Category : Block Only

Product Type : Radial Type

Material : Stainless Steel (400 series)

Guide Method : Caged Ball-Long Term Maintenance Free

Model : SSR

Downloads