SSR-XV Block - Stainless

SSR-XV Block - Stainless

This type has the same cross-sectional shape as SSR-XW but has a shorter overall LM block length (L). Carbon Steel version is also available. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 34-48

Overall Height(mm)-Range : 24-33

Size-Range : 15-25

Product Category : Block Only

Product Type : Radial Type

Material : Stainless Steel (400 series)

Guide Method : Caged Ball-Long Term Maintenance Free

Model : SSR

Downloads