/ssr-xv_block.jpg)
SSR-XV Block
This type has the same cross-sectional shape as SSR-XW but has a shorter overall LM block length (L).
Stainless Steel version is also available. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 34-48
Overall Height(mm)-Range : 24-33
Size-Range : 15-25
Product Category : Block Only
Product Type : Radial Type
Material : Carbon Steel
Guide Method : Caged Ball-Long Term Maintenance Free
Model : SSR