/ssr-xtb_block.jpg)
SSR-XTB Block
Since the LM block can be mounted from the bottom, this type is optimal for applications where through holes for mounting bolts cannot be drilled on the table. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 52-73
Overall Height(mm)-Range : 24-33
Size-Range : 15-25
Product Category : Block Only
Product Type : Radial Type
Material : Carbon Steel
Guide Method : Caged Ball-Long Term Maintenance Free
Model : SSR