SRS-WM Block

SRS-WM Block

Has a longer overall LM block length (L), a greater width and a larger rated load and permissible moment than SRS-M. SRS-WM Block is interchangeable with the SRS-W Rail and Not for use with the SRS-WM Set. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 25-60

Overall Height(mm)-Range : 9-16

Size-Range : 7-15

Product Category : Block Only

Product Type : Miniature Type

Material : Stainless Steel (400 series)

Guide Method : Caged Ball-Long Term Maintenance Free

Model : SRS

Downloads