SRS-WGM Set
Has a longer overall LM block length (L), a greater width and a larger rated load and permissible moment than SRS-GM which is a Full Ball type standard Miniature LM Guide. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 25-60
Overall Height(mm)-Range : 9-16
Rail Width(mm)-Range : 14-42
Size-Range : 7-15
Product Category : Block & Rail Set
Product Type : Miniature Type
Material : Stainless Steel (400 series)
Guide Method : Full Ball-Conventional Type
Model : SRS