SRS-N Block

SRS-N Block

The LM block has the same cross-sectional shape as model SRS-M, but has a longer overall LM block length and a greater rated load and permissible moment. SRS-N Block is interchangeable with the SRS-M Rail and Not for use with the SRS-M Set. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 17-32

Overall Height(mm)-Range : 8-16

Size-Range : 7-15

Product Category : Block Only

Product Type : Miniature Type

Material : Stainless Steel (400 series)

Guide Method : Caged Ball-Long Term Maintenance Free

Model : SRS

Downloads