SRS-M Block

SRS-M Block

A standard type of Miniature Caged Ball LM Guide. SRS-M Block is interchangeable with the SRS-M Rail and Not for use with the SRS-M Set. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 17-32

Overall Height(mm)-Range : 8-16

Size-Range : 7-15

Product Category : Block Only

Product Type : Miniature Type

Material : Stainless Steel (400 series)

Guide Method : Caged Ball-Long Term Maintenance Free

Model : SRS

Downloads