SRS-GM Block
A standard type of Full Ball Type Miniature LM Guide
SRS-GM Block is interchangeable with the SRS-G Rail and Not for use with the SRS-GM Set
SRS-GM Block insertion jig is used for easy insertion onto the rail, do not remove it from Block to prevent balls from dropping out until ready to transfer the Block onto the rail. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 20-32
Overall Height(mm)-Range : 8-16
Size-Range : 9-15
Product Category : Block Only
Product Type : Miniature Type
Material : Stainless Steel (400 series)
Guide Method : Full Ball-Conventional Type
Model : SRS