/sr-w_block.jpg)
SR-W Block - Stainless
With this type, the LM block has a smaller width (W) and tapped holes.
Carbon Steel version is also available. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 34-60
Overall Height(mm)-Range : 24-42
Size-Range : 15-30
Product Category : Block Only
Product Type : Radial Type
Material : Stainless Steel (400 series)
Guide Method : Full Ball-Conventional Type
Model : SR