SR-W Block
With this type, the LM block has a smaller width (W) and tapped holes.
Stainless Steel version is also available. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 34-100
Overall Height(mm)-Range : 24-68
Size-Range : 15-55
Product Category : Block Only
Product Type : Radial Type
Material : Carbon Steel
Guide Method : Full Ball-Conventional Type
Model : SR