/sr-v_block.jpg)
SR-V Block - Stainless
A space-saving type whose LM block has the same cross-sectional shape as model SR-W, but has a smaller overall LM block length (L).
Carbon Steel version is also available. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 34-60
Overall Height(mm)-Range : 24-42
Size-Range : 15-30
Product Category : Block Only
Product Type : Radial Type
Material : Stainless Steel (400 series)
Guide Method : Full Ball-Conventional Type
Model : SR