SR-V Block

SR-V Block

A space-saving type whose LM block has the same cross-sectional shape as model SR-W, but has a smaller overall LM block length (L). Stainless Steel version is also available. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 34-70

Overall Height(mm)-Range : 24-48

Size-Range : 15-35

Product Category : Block Only

Product Type : Radial Type

Material : Carbon Steel

Guide Method : Full Ball-Conventional Type

Model : SR

Downloads