/sr-tb_block.jpg)
SR-TB Block - Stainless
The LM block has the same height as model SR-W and can be mounted from the bottom.
Carbon Steel version is also available. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 52-90
Overall Height(mm)-Range : 24-42
Size-Range : 15-30
Product Category : Block Only
Product Type : Radial Type
Material : Stainless Steel (400 series)
Guide Method : Full Ball-Conventional Type
Model : SR