SR-TB Block

SR-TB Block

The LM block has the same height as model SR-W and can be mounted from the bottom. Stainless Steel version is also available. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 52-140

Overall Height(mm)-Range : 24-68

Size-Range : 15-55

Product Category : Block Only

Product Type : Radial Type

Material : Carbon Steel

Guide Method : Full Ball-Conventional Type

Model : SR

Downloads