SR-SB Block - Stainless

SR-SB Block - Stainless

A space-saving type whose LM block has the same cross-sectional shape as model SR-TB, but has a smaller overall LM block length (L). Carbon Steel version is also available. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 52-90

Overall Height(mm)-Range : 24-42

Size-Range : 15-30

Product Category : Block Only

Product Type : Radial Type

Material : Stainless Steel (400 series)

Guide Method : Full Ball-Conventional Type

Model : SR

Downloads