SL
A long version of model SC, this model contains two units of the standard type Linear Bushing in an aluminum casing. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 6-30
Nut Height(mm)-Range : 18-59.5
Nut Width(mm)-Range : 30-78
Nut Length(mm)-Range : 48-140
Product Type : Pillow Block Type
Material : Carbon Steel
Model : SL