%20semi-custom%2c%20caged-ball/skr_46_motor_wrap_3_o_clock.jpg)
SKR46-Motor Wrap (3 o'clock)
More Configurations Available
Please contact [email protected] for positioning pin holes, metal stoppers, side grease nipples, surface coating & clean room grease.
Height(mm)-Range : 46-68
Horizontal Max Payload(kg)-Range : 31-70
Max Speed(mm/s)-Range : 400-2000
Stroke(mm)-Range : 80-820
Vertical Max Payload(kg)-Range : 5.5-16
Width(mm)-Range : 86-112
Product Type : Actuator
Drive Method : Ball Screw
Model : SKR
