SKR46-Direct Motor Mount

SKR46-Direct Motor Mount

More Configurations Available Please contact [email protected] for positioning pin holes, metal stoppers, side grease nipples, surface coating & clean room grease.

Height(mm)-Range : 46-68

Horizontal Max Payload(kg)-Range : 36.5-77

Max Speed(mm/s)-Range : 400-2000

Stroke(mm)-Range : 80-820

Vertical Max Payload(kg)-Range : 5.5-18

Width(mm)-Range : 86-112

Product Type : Actuator

Drive Method : Ball Screw

Model : SKR

Downloads