%20semi-custom%2c%20caged-ball/skr_33_motor_wrap_6_o_clock.jpg)
SKR33-Motor Wrap (6 o'clock)
More Configurations Available
Please contact [email protected] for positioning pin holes, metal stoppers, side grease nipples, surface coating & clean room grease.
Height(mm)-Range : 33-48
Horizontal Max Payload(kg)-Range : 18.5-43.5
Max Speed(mm/s)-Range : 360-2000
Stroke(mm)-Range : 20-620
Vertical Max Payload(kg)-Range : 5.5-19
Width(mm)-Range : 60-86
Product Type : Actuator
Drive Method : Ball Screw
Model : SKR
