SKR33-Direct Motor Mount

SKR33-Direct Motor Mount

More Configurations Available Please contact [email protected] for positioning pin holes, metal stoppers, side grease nipples, surface coating & clean room grease.

Height(mm)-Range : 33-48

Horizontal Max Payload(kg)-Range : 21-43.5

Max Speed(mm/s)-Range : 360-2000

Stroke(mm)-Range : 20-620

Vertical Max Payload(kg)-Range : 6-19

Width(mm)-Range : 60-86

Product Type : Actuator

Drive Method : Ball Screw

Model : SKR

Downloads