%20semi-custom%2c%20caged-ball/skr_26_motor_wrap_9_o_clock.jpg)
SKR26-Motor Wrap (9 o'clock)
More Configurations Available
Please contact [email protected] for positioning pin holes, metal stoppers, side grease nipples, surface coating & clean room grease.
Height(mm)-Range : 26-40
Horizontal Max Payload(kg)-Range : 27.5
Max Speed(mm/s)-Range : 200-600
Stroke(mm)-Range : 45-210
Vertical Max Payload(kg)-Range : 7-14
Width(mm)-Range : 50-62
Product Type : Actuator
Drive Method : Ball Screw
Model : SKR
