SKR26-Direct Motor Mount

SKR26-Direct Motor Mount

More Configurations Available Please contact [email protected] for positioning pin holes, metal stoppers, side grease nipples, surface coating & clean room grease.

Height(mm)-Range : 26-40

Horizontal Max Payload(kg)-Range : 27.5

Max Speed(mm/s)-Range : 200-600

Stroke(mm)-Range : 45-210

Vertical Max Payload(kg)-Range : 7-14

Width(mm)-Range : 50-62

Product Type : Actuator

Drive Method : Ball Screw

Model : SKR

Downloads