%20semi-custom%2c%20caged-ball/skr_20_motor_wrap_9_o_clock.jpg)
SKR20-Motor Wrap (9 o'clock)
More Configurations Available
Please contact [email protected] for positioning pin holes, metal stoppers, side grease nipples, surface coating & clean room grease.
Height(mm)-Range : 20-32
Horizontal Max Payload(kg)-Range : 12.5
Max Speed(mm/s)-Range : 100-600
Stroke(mm)-Range : 30-130
Vertical Max Payload(kg)-Range : 3-6
Width(mm)-Range : 40-52
Product Type : Actuator
Drive Method : Ball Screw
Model : SKR
