
SHS15C1SS(GK) BLOCK
Part Number :202E15122000000
Linear Motion Guide blocks for SHS rail
Works with standard rail SHS15-L and bottom tapped rail SHS15-LK
Carbon steel blocks compatible with carbon steel rails
Also available in stainless steel
Attached Grease Nipple : PB1021B (Drive-in type, Straight)
Block Length(mm) : 64.4
Block Width(mm) : 47
Days to ship : 1 - 3 days
Dust Protection Seal : SS (End Seal + Side Seal + Inner Seal)
Grease Used : THK AFB-LF Grease (All-Purpose)
Group : Global Standard Caged Ball LM Guide (SHS)
Material : Carbon Steel
Mounting Bolt Size(From Bottom) : M4
Mounting Bolt Size(From Top) : M5
Overall Height(mm) : 24
Preload : Normal
Size : 15
Unit Weight(lbs) : 0.51
