%20%e2%80%93%20stainless%20steel/shs-vm_block.jpg)
SHS-VM Block - Stainless
With this type, the LM block has a smaller width (W) and tapped holes. Used in places where the space for table width is limited.
Carbon Steel version is also available. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 34-48
Overall Height(mm)-Range : 24-36
Size-Range : 15-25
Product Category : Block Only
Product Type : Global Standard-4 Way Equal Loading
Material : Stainless Steel (400 series)
Guide Method : Caged Ball-Long Term Maintenance Free
Model : SHS