%20%e2%80%93%20stainless%20steel/shs-rm_block.jpg)
SHS-RM Block - Stainless
The LM block has a smaller width (W) and the mounting holes are tapped. It succeeds the height dimension of full-ball type LM Guide HSR-R.
Carbon Steel version is also available. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 34-48
Overall Height(mm)-Range : 28-40
Size-Range : 15-25
Product Category : Block Only
Product Type : Global Standard-4 Way Equal Loading
Material : Stainless Steel (400 series)
Guide Method : Caged Ball-Long Term Maintenance Free
Model : SHS