SHS-LRM Block - Stainless

SHS-LRM Block - Stainless

The LM block has the same cross-sectional shape as model SHS-R, but has a longer overall LM block length (L) and a greater rated load. Carbon Steel version is also available. More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 48

Overall Height(mm)-Range : 40

Size-Range : 15-25

Product Category : Block Only

Product Type : Global Standard-4 Way Equal Loading

Material : Stainless Steel (400 series)

Guide Method : Caged Ball-Long Term Maintenance Free

Model : SHS

Downloads