SHS-LR Block

SHS-LR Block

The LM block has the same cross-sectional shape as model SHS-R, but has a longer overall LM block length (L) and a greater rated load. Stainless Steel version is also available More detailed specifications are available in our digital catalog.

Block Width(mm)-Range : 48-100

Overall Height(mm)-Range : 40-80

Size-Range : 25-55

Product Category : Block Only

Product Type : Global Standard-4 Way Equal Loading

Material : Carbon Steel

Guide Method : Caged Ball-Long Term Maintenance Free

Model : SHS

Downloads