%20%e2%80%93%20stainless%20steel/shs-lcm_block.jpg)
SHS-LCM Block - Stainless
The LM block has the same cross-sectional shape as model SHS-C, but has a longer overall LM block length (L) and a greater rated load.
Carbon Steel version is also available. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 47-70
Overall Height(mm)-Range : 24-36
Size-Range : 15-25
Product Category : Block Only
Product Type : Global Standard-4 Way Equal Loading
Material : Stainless Steel (400 series)
Guide Method : Caged Ball-Long Term Maintenance Free
Model : SHS