SHS-C Block
The flange of the LM block has tapped holes. It can be mounted from the top or the bottom. It can be used in places where the table cannot have through holes for mounting bolts. More detailed specifications are available in our digital catalog.
Block Width(mm)-Range : 47-170
Overall Height(mm)-Range : 24-90
Size-Range : 15-65
Product Category : Block Only
Product Type : Global Standard-4 Way Equal Loading
Material : Carbon Steel
Guide Method : Caged Ball-Long Term Maintenance Free
Model : SHS