SH-L
A long version of model SH, this model is a case unit that contains two units of the standard type Linear Bushing in an aluminum casing. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 3-20
Nut Height(mm)-Range : 14-49
Nut Width(mm)-Range : 10-42
Nut Length(mm)-Range : 13-44
Product Type : Pillow Block Type
Material : Carbon Steel
Model : SH-L