SH
It is a case unit where the standard type of Linear Bushing is incorporated into a smaller and lighter aluminum casing than model SC. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 3-20
Nut Height(mm)-Range : 14-49
Nut Width(mm)-Range : 10-42
Nut Length(mm)-Range : 13-44
Product Type : Pillow Block Type
Material : Carbon Steel
Model : SH