SC
It is a case unit where the standard type of Linear Bushing is incorporated into a small, lightweight aluminum casing. This model can easily be mounted simply by securing it to the table with bolts. More detailed specifications are available in our digital catalog.
For Shaft OD(mm)-Range : 6-50
Nut Height(mm)-Range : 18-102
Nut Width(mm)-Range : 30-122
Nut Length(mm)-Range : 25-110
Product Type : Pillow Block Type
Material : Carbon Steel
Model : SC